(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Replacement Caver for Mask (for EA800MV,EA800MW) EA800MV-23【2 Pieces Per Package】

Replacement Caver for Mask (for EA800MV,EA800MW) EA800MV-23

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA800MV-23

  • Quantity
    2 pcs included
  • Details 1
    Filter cover for EA800MV and former EA800MW
  • Weight
    28g
Part Number
EA800MV-23
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 1,046.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more

Basic Specifications

  • Quantity
    2 pcs included
  • Details 1
    Filter cover for EA800MV and former EA800MW
  • Weight
    28g

Product Description

【Product Specifications】
・Filter/cover for EA800MA, MW
・Whenever using a filter for EA800MW or MW, cartridge (EA800MV-11 to -17) and filter cover (EA800MV-23) are required.
・Name…Filter cover

Specifications of EA800MV-23

  • Quantity
    2 pcs included
  • Details 1
    Filter cover for EA800MV and former EA800MW
  • Weight
    28g
Part Number
EA800MV-23
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 1,046.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1