(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA800MV-21 |
EA800MV-23 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Inhalation resistance (Average Measured Value) | Exhalation resistance (Average Measured Value) | Details 2 | Details 1 | Weight |
---|---|---|---|---|---|---|---|---|---|---|
₹ 995.00 |
1 Pack(s) |
2 Pieces Per Package |
7 Day(s) or more | 25 Pa or more | 35 Pa or more | N95 filter | Filter for EA800MV, former EA800MW | 2g | ||
₹ 1,046.00 |
1 Pack(s) |
2 Pieces Per Package |
6 Day(s) or more | - | - | - | Filter cover for EA800MV and former EA800MW | 28g |
【Product Specifications】
・Filter/cover for EA800MA, MW
・Whenever using a filter for EA800MW or MW, cartridge (EA800MV-11 to -17) and filter cover (EA800MV-23) are required.
・Name…N95 filter
Part Number |
---|
EA800MV-21 |
EA800MV-23 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Inhalation resistance (Average Measured Value) | Exhalation resistance (Average Measured Value) | Details 2 | Details 1 | Weight |
---|---|---|---|---|---|---|---|---|---|---|
₹ 995.00 |
1 Pack(s) |
2 Pieces Per Package |
7 Day(s) or more | 25 Pa or more | 35 Pa or more | N95 filter | Filter for EA800MV, former EA800MW | 2g | ||
₹ 1,046.00 |
1 Pack(s) |
2 Pieces Per Package |
6 Day(s) or more | - | - | - | Filter cover for EA800MV and former EA800MW | 28g |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy