- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
UV Locker
Catalog
-
My Components
-
Similar Products
-
Product Details
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Type |
Part number |
|
₹ 104,257.49
|
1 Piece(s)
|
|
6 Day(s) or more
|
455×515×1790 |
(for 1 person) |
UVL-1·OW |
|
₹ 175,517.25
|
1 Piece(s)
|
|
6 Day(s) or more
|
608×515×1790 |
For 2 people |
UVL-2·OW |
Basic Specifications
-
- Sterilization lamp
- TUV-15W·2 lights per room
-
- Power Supply
- 100 V AC 50/60 Hz
-
- Wavelength (nm)
- 253.7
-
- Features
- Comes with lighting confirmation lamp
-
- Material
- Steel, top/bottom/reflective special steel plate (There is no reflective plate on the sides or back of the door, and there is no reflective steel plate inside.)
-
- Timer
- Switchable between 4 hours, 1 hour, and continuous
-
- Sterilization lamp service life
- Approximately 8000 hours
-
- Sterilization ray amount
- 42µW/cm2 (Values at a distance of 1 m)
Product Description
【Product Specifications】
・Model number: UVL-1, OW
・Size (mm): 455 x 515 x 1790
・Specification: for 1 person
・Material: Steel, Top, bottom/reflective special steel plate (Side, back of door are not including reflective plate,reflective steel plate)
・Sterilization light: TUV-15W, 1 room 2 lamps
・Sterilization lamp life: Approximately 8000 hours
・Timer: Switching type from 4 hours, 1 hour, continuous
・Sterilization ray amount: 42μW/cm2 (value at distance 1m)
・Wavelength: 253.7nm
・With lighting check lamp
・*Sterilization lamp turns off when you open the door in actual products.
・*There are spots that sterilization effect weakens depending on irradiation performance.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Type |
Part number |
|
₹ 104,257.49
|
1 Piece(s)
|
|
6 Day(s) or more
|
455×515×1790 |
(for 1 person) |
UVL-1·OW |
|
₹ 175,517.25
|
1 Piece(s)
|
|
6 Day(s) or more
|
608×515×1790 |
For 2 people |
UVL-2·OW |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
UV Locker
Catalog
-
My Components
-
Similar Products
-
Product Details
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy