Loading...

ESCO Co., Ltd Protective Glasses (Clear/Anti-Fog) EA800AR-96

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Polycarbonate lens
    ・99.9% UV cut
    ・Anti-scratch coating
    ・With soft rubber on frame arms
    ・With rubber nose pads
    ・-96: antifogging lens
    ・Glasses dim. (mm)-A: 140, B: 135, C: 140, D: 40 x 70
    ・Lens color…Clear

    ESCO Co., Ltd Protective Glasses (Clear/Anti-Fog) EA800AR-96 | ESCO | MISUMI India