(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Protective Glasses (hard-coated polycarbonate lenses)

Protective Glasses (hard-coated polycarbonate lenses)

You can add up to 6 items to the comparison list.

Loading...

Catalog

Japanese Only

Specifications of EA800AR-36

  • Details 1
    Hard-Coat Polycarbonate Lens
  • Details 2
    99.9% UV protection
  • Lens color
    Clear
  • Glasses Size (mm)
    A: 135 mm, B: 130 mm, C: 75 mm, D: 40 × 80 mm
  • Details 3
    Anti-fog lens
  • Details 4
    With gel nose pad
Part Number
EA800AR-36
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 784.95

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

[Specifications]
·Hard-Coat Polycarbonate Lens
·99.9% UV protection
·Anti-fog lens
·With gel nose pads

Specifications of EA800AR-36

  • Details 1
    Hard-Coat Polycarbonate Lens
  • Details 2
    99.9% UV protection
  • Lens color
    Clear
  • Glasses Size (mm)
    A: 135 mm, B: 130 mm, C: 75 mm, D: 40 × 80 mm
  • Details 3
    Anti-fog lens
  • Details 4
    With gel nose pad
Part Number
EA800AR-36
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 784.95

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list