Loading...

[Radio Wave] Wall, Table Clock EA798CS-15B

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Radio waves receiving function
    ・With a stand table
    ・Dim.-170 x 170 x 25mm
    ・Power supply-AA battery x 2 pcs
    ・Frequency-40/60kHz auto tuning
    ・Temperature and humidity display-Temperature: 0 to 40℃, Humidity: 25 to 85%RH
    ・Full auto calendar until 2099, electronic alarm
    ・Monthly calendar display (days of the week display)