Loading...

Table Clock [Radio Wave] EA798CA-98

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHzAuto tuning
    ・Power supply-AA battery x 4 pcs
    ・Dim.-267(W) x 119(D) x 300(H)mm
    ・Material-Wooden frame, glass
    ・Second hand stop function
    ・One-direction rotational decoration