Loading...

Eco Keeper EA798C-70A

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19274. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Measurement item(6)-Working hour, electricity charges fee per hour, cumulative electricity charges, integral power, instantaneous power,CO2 emission amount
・Rated voltage-AC100V(50/60Hz)
・Volume-15A or less(1500W or less)
・Measurement range-5to 1,500W
・Resolution-1W
・Accuracy-±(2%+2digit)(When it is connected to device which is 10W or more, phase factor 1.)
・Power consumption-approx.0.5W or less
・Size-70(W)x28(D)x62(H)mm
・Weight-85g
・By connecting it between a socket-outlet on a wall and an electric appliance, electric power measurement of the electric appliance is possible.