• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Digital Timer EA798C-56

Digital Timer EA798C-56

【Product Specifications】
・Max. count time-99min. 59sec.
・Min. count time-1 sec.
・Power supply-AAA battery x 2 pcs
・Dim.-75 x 25 x 75(H)mm
・Weight-100g
・Water-proof specification
・With magnet and stand

Part Number

Configured Part Number is shown.

EA798C-56

Part Number
EA798C-56
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA798C-56 in the Digital Timer EA798C-56 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)