Loading...

Support Magnet For Welding EA781BK-3

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19244. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Only -5 is equipped with removing lever(Convenient when removing the magnet from the contact surface.)
・Dim. (W x D x H)…95 x 19 x 110mm
・Angle retention…90°, 45°
・Self-weight…615g
・Adhesive setup capacity…30kg