(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hand Magnet EA781BF-3

Hand Magnet EA781BF-3
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,725₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 19229. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・For collection of chippings and small steel articles such as screws and washers
・Magnetic force-Approx. 80N
・Turned ON/OFF by lever operation
・Dim.-113(W) x 63(D) x 185(H)mm
・Weight-1.1kg

Part Number
EA781BF-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,725.15

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA781BF-3 in the Hand Magnet EA781BF-3 series.