(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Laser Indicator EA780XP-5

Laser Indicator EA780XP-5
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,899₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 19219. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Visible red light semiconductor laser
・Output-less than 1mW (JIS class Ⅱ)
・wavelengths-650 to 660nm
・Beam dia.-5 to 10mm at 5m
・Coverage distance-About 50 to 70m
・Power supply-AAA batteryx2 pcs(included)
・Material-Aluminum
・Size-Dia.15x138mm
・Water-proof-IP65

Part Number
EA780XP-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,898.96

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon