(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
EA765MT-5B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 458.01 |
1 Piece(s) | 9 Day(s) or more |
【Product Specifications】
・Oil-based
・Medium
・Line thickness…1.8 to 2.5mm
・Ink color…White
・Qty. per unit…1 pc
・Suitable for water section.
・Even if drawing on asphalt, drawn line is resistant for crash.
・
・This can draw even on a wet base surface where a conventional paint marker cannot draw.
・This can draw clearly even on a base surface that dye type ink color does not come out.
・Since non-xylene ink is used, load for human body and environment is lower compared with xylene.
・Thisdoes not dissolve PVC and also forming agent.
・Long period of anti-color-degradation performance even exposed in outdoor.
・
・Watery place (Water drops, steam, condensation, fog)
・Place exposed under sunlight and weather
・Craft related (Formed polystyrene, etc.)
Part Number |
---|
EA765MT-5B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 458.01 |
1 Piece(s) | 9 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy