Loading...

Mechanical Pen for Drawing EA765ME-53

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19014. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Low center of gravity
・Length-141.5mm
・Body color…Yellow
・Lead dia.…0.3mm

Mechanical Pen for Drawing EA765ME-53 | ESCO | MISUMI India