Loading...

Powerful Punch [4 Holes] EA762MB-9A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Punching capacity-165 sheets for PPC paper
    ・Hole dia.-6mm
    ・Hole pitch-80mm
    ・Hole depth from paper edge-9mm
    ・Dim-315(W)×338(D)×175(H)mm
    ・Weight-5kg
    ・With A4 size fixed side gauge.