(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Large Stapler EA762HA

Large Stapler EA762HA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,800₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・With remover
・Flat clinch type
・Max. binding sheet quantity-150 sheets
・Load capacity-100 pcs
・Binding depth-46mm (max.)
・Dim.-83(W) x 303(D) x 227(H)mm
・No staple comes with the body.
・Spec.…Main body

Part Number
EA762HA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 19,799.65

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1