[With counter] Roll cutter EA762EB-115

[With counter] Roll cutter EA762EB-115

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・※Caution ※…【The Product Must Be Assembled By User 】
・Size…1370(W)×830(D)×1250(H)mm
・Weight …33kg
・Cutting Length Measurement Meter Addapted
・Material …Body :Iron , ABS, Nylon , PVC Part
・Applicable roll size-OD: Up to 500mm,Width: Up to 1060mm, ID dia.: 60 - 87mm
・Load Capacity …120kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA762EB-115
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)