(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

White Board

White Board
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,376₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material…Surface: steel white (baking),Substrate: hard cardboard,Frame: aluminum
・Tray width…78mm
・With dark lines that is useful to write letters and attach the table or drawing on the board obscurely.
・Accessories…1 red marker, 1 black marker, 2 magnets, 1 marker eraser
・Dim. (mm)…1,200(W) x 909(H)
・Weight…7kg

Part Number
EA761LC-120
EA761LC-150
EA761LC-180
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize Weight Accessories

₹ 25,375.89

1 Piece(s) 6 Day(s) or more 1,200(W)×909(H)7 kgMarker red black 1 each Magnet × 2 Plate eraser × 1

₹ 31,209.22

1 Piece(s) 6 Day(s) or more 1,500(W)×900(H)mm9 kgMarker red and black 1 each, board eraser, magnet

₹ 38,878.73

1 Piece(s) 7 Day(s) or more 1,800×909(H)mm10 kgMarker red black 1 each Magnet × 2 Plate eraser × 1

Loading...

  1. 1

Basic Information

Product type blackboard Materials Surface material: Steel white (baked), core material: Rigid cardboard, frame material: Aluminum Materials (Main Body) steel white (burning)
Tray Width 78mm
X
whatsapp-qr whatsapp-icon