Loading...

Eco-Tape Cartridge (Strong Adhesive Tape) EA761DR-412

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・5.5m/roll
    ・Letter color-Black
    ・For EA761DT-3A, -4, -11, -12, -16, -17, DW-1, DR-1B
    ・Select the suitable tape width.
    ・Eco Mark-certified product
    ・Tape width…12mm
    ・Color…White