Wall Scanner EA760B-2A

Wall Scanner EA760B-2A

【Product Specifications】
・Metal, nonferrous metal, live line and wood can be detected.
・Detection capacity-120mm (depending on condition)
・Function-Auto power-off
・Power supply-9V battery x 1 pc
・Dim.-85(W) x 32(D) x 200(H)mm
・Weight-270g
・Accessories-Portablecase, Strap
・Check visually and auditorily with 3-color LEDs and signal sound.

Part Number

Configured Part Number is shown.

EA760B-2A

Part Number
EA760B-2A
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA760B-2A in the Wall Scanner EA760B-2A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)