Wall Scanner EA760B-1A

Wall Scanner EA760B-1A

【Product Specifications】
・Reinforcing iron bar, nonferrous metal, PVC pipe, CD pipe, cable and wood can be detected.
・Detection capacity-150mm (depend on the conditions)
・Accuracy-±5mm
・Function-Backlight, auto power off
・Dust, water-proof-IP54
・Power supply-AA battery x 4 pcs
・Dim.-97(W) x 120(D) x 220(H)mm
・Weight-700g
・Accessories-Carrying case

Part Number

Configured Part Number is shown.

EA760B-1A

Part Number
EA760B-1A
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA760B-1A in the Wall Scanner EA760B-1A series.