• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Memory Card Case EA759Z-20K

Memory Card Case EA759Z-20K

【Product Specifications】
・Capacity-SD: 4 pcs,or microSD: 4 pcs
・Dim.-64.2(W) x 10.8(D) x 46.5(H)mm
・Weight-17g
・Material-Case and holder: Polypropylene,Tray for microSD: ABS resin
・Color…Mechanic black
・Specs…SD, microSD

Part Number

Configured Part Number is shown.

EA759Z-20K

Part Number
EA759Z-20K
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA759Z-20K in the Memory Card Case EA759Z-20K series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)