Memory Card Case EA759Z-102

Memory Card Case EA759Z-102

【Product Specifications】
・Capacity …72Sheet
・Weight …350g
・SDCard For
・Size …235(W)×22(D)×307(H)mm
・Material …Polypropylene 、Polyethylene Sponge 、Paper
・A4File Case Type Grill Storage Bag
・Accessories …Index Seal 3Sheet 、Index Card 1Sheet

Part Number

Configured Part Number is shown.

EA759Z-102

Part Number
EA759Z-102
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA759Z-102 in the Memory Card Case EA759Z-102 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)