Memory Card Case EA759Z-101

Memory Card Case EA759Z-101

【Product Specifications】
・Capacity …36 Sheet
・Weight …240g
・For SD Card
・Size …235(W)×22(D)×307(H)mm
・Material …Polypropylene 、Polyethylene Sponge 、Paper
・A4 file case type of storage case.
・Accessories …Index Seal 3 Sheet

Part Number

Configured Part Number is shown.

EA759Z-101

Part Number
EA759Z-101
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA759Z-101 in the Memory Card Case EA759Z-101 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)