- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
[AAA × 3 Pcs.]Headlight/LED (Explosion-proof structure/strong/weak) (Light source: 3 white LED bulbs)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight |
Color |
|
₹ 4,401.84
|
1 Piece(s)
|
|
6 Day(s) or more
|
90 g (Including batteries) |
Yellow |
|
₹ 4,401.84
|
1 Piece(s)
|
|
6 Day(s) or more
|
- |
Black |
Basic Specifications
-
- Details 1
- Adjustable head angle
-
- Details 2
- With cloth and rubber headband
-
- Details 3
- Scattered light
-
- Size
- 57(W)×41(D)×45(H)mm
-
- Light Source
- 3 white LED bulbs
-
- Waterproof performance
- IPX4
-
- Belt width
- 25mm
-
- Battery used
- AAA × 3 (included)
-
- Brightness
- 33 lumens (strong/blinking), 17 lumens (weak)
-
- Battery lifespan
- 20 hours (strong/blinking), 40 hours (weak)
-
- Beam distance
- 35m
-
- Illumination Pattern
- Lighting/blinking
Product Description
Compact, lightweight model headlight that is easy to handle.
Head angle is adjustable.
Comes with cloth and rubber headbands.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight |
Color |
|
₹ 4,401.84
|
1 Piece(s)
|
|
6 Day(s) or more
|
90 g (Including batteries) |
Yellow |
|
₹ 4,401.84
|
1 Piece(s)
|
|
6 Day(s) or more
|
- |
Black |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy