- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
[AAA Battery × 2 pcs.]Flashlight/LED (Pen Type)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Body Color |
|
₹ 3,910.05
|
1 Piece(s)
|
|
7 Day(s) or more
|
Black |
|
₹ 3,910.05
|
1 Piece(s)
|
|
6 Day(s) or more
|
Red |
|
₹ 3,910.05
|
1 Piece(s)
|
|
6 Day(s) or more
|
Silver |
|
₹ 3,910.05
|
1 Piece(s)
|
|
6 Day(s) or more
|
Blue |
Basic Specifications
-
- Details 1
- Scattered light
-
- Light source
- LED bulb
-
- Battery used
- AAA batteries × 2 pcs. (included)
-
- Battery lifespan
- Approx. 8 hours
-
- Details 2
- Aluminum Body
-
- Weight
- 47 g (including batteries)
-
- Size
- ø 15×135mm
-
- Beam distance
- Approximately 62 m
-
- Illumination Pattern
- Lighting
-
- Details 3
- Polycarbonate lenses
-
- Details 4
- Comes with clip and holster (belt width 35 mm)
Product Description
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
【Product Specifications】
・Light source-LED bulb
・Brightness-90 lumens
・Battery life-Approx. 6.5 hours
・Diffused light
・Dim.-Dia. 15 x 135mm
・Weight-47g (including batteries)
・With light holster
・Color…Black
・Battery…AAA size battery x 2 pcs (included)Irradiation distance…58m
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Body Color |
|
₹ 3,910.05
|
1 Piece(s)
|
|
7 Day(s) or more
|
Black |
|
₹ 3,910.05
|
1 Piece(s)
|
|
6 Day(s) or more
|
Red |
|
₹ 3,910.05
|
1 Piece(s)
|
|
6 Day(s) or more
|
Silver |
|
₹ 3,910.05
|
1 Piece(s)
|
|
6 Day(s) or more
|
Blue |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy