- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
[Rechargeable]Flashlight/LED
-
My Components
-
Similar Products
-
Product Details
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Body Color |
|
₹ 19,027.60
|
1 Piece(s)
|
|
8 Day(s) or more
|
Black |
|
₹ 19,027.60
|
1 Piece(s)
|
|
8 Day(s) or more
|
Yellow |
Basic Specifications
-
- Details 1
- Scattered light
-
- Light source
- LED bulb
-
- Battery lifespan
- About 2 hours (strong), about 3.75 hours (medium), about 7.25 hours (weak)
-
- Details 2
- With blinking function
-
- Weight
- 326 g (including rechargeable battery)
-
- Size
- ø 45×205mm
-
- Materials
- Resin
-
- Brightness
- 385 lumens (strong), 195 lumens (medium), 95 lumens (weak)
-
- Beam distance
- 322 m (strong), 228 m (medium), 161 m (weak)
-
- Illumination Pattern
- Lighting/blinking
-
- Power Supply
- Nickel-Metal Hydride Battery
-
- Accessories
- Charger, AC adapter, mounting screws
-
- The Thickness of the Handle
- Approx. ø30 mm
-
- Details 3
- Rainproof specifications
-
- Details 4
- It uses EA758SD-1B as replacement battery
Product Description
Diffused flashlight with blinking function.
Charger, AC adapter, and mounting screw are included.
Please use EA758SD-17B as a replacement battery.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Body Color |
|
₹ 19,027.60
|
1 Piece(s)
|
|
8 Day(s) or more
|
Black |
|
₹ 19,027.60
|
1 Piece(s)
|
|
8 Day(s) or more
|
Yellow |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy