(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Recharge Type]LED light EA758SD-17

[Recharge Type]LED light EA758SD-17

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA758SD-17

Part Number
EA758SD-17
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 24,122.31

1 Piece(s) 7 Day(s) or more

Product Description

【Product Specifications】
・Power Supply …Nickel Hydrogen Rechargeable battery
・Size …Dia 41×225mm
・Weight …364g(Rechargeable battery Included )
・Material …Aluminum
・Water Proof …IPX4
・Dual Switch technology(head and tail)
・Accessories …Charger, AC Adapter
・Brightness …640Lumens (Strong )340Lumens (Middle)170Lumens (Weak )
・Battery Life …1Hour 9min.(Strong )2Hour(Middle)4Hour(Weak )
・Irradiation Distance …297m(Strong )
・Diffused Light

Specifications of EA758SD-17

Part Number
EA758SD-17
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 24,122.31

1 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon