(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[AA × 4 Pcs.]Flashlight/LED (Explosion-proof structure) (⌀43 × 168 mm)

[AA × 4 Pcs.]Flashlight/LED (Explosion-proof structure) (⌀43 × 168 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,834.53 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA758SB-21
EA758SB-21Y
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color

₹ 4,834.53

1 Piece(s) 5 Day(s) or more Black

₹ 4,834.53

1 Piece(s) 6 Day(s) or more Yellow

Basic Specifications

  • Details 1
    Resin body
  • Light source
    LED bulb
  • Battery used
    AA battery × 4 pcs. (Sold separately)
  • Battery lifespan
    Approximately 155 hours
  • Details 2
    Strap included
  • Weight
    161 g (including batteries)
  • Size
    ø 43×168mm
  • Brightness
    67 lumens
  • Illumination Pattern
    Lighting
  • Details 3
    UL compliant product: ClassⅠ, Div.1, GroupsC, D;ClassⅠ, Div.2, GroupsA, B, C, D;ClassⅡ, Div.2, GroupsF, G;ClassⅢ, T3C

Product Description

[Features]
155 hours of illuminate time. Long-lifespan LED flashlight

Part Number
EA758SB-21
EA758SB-21Y
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color

₹ 4,834.53

1 Piece(s) 5 Day(s) or more Black

₹ 4,834.53

1 Piece(s) 6 Day(s) or more Yellow

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon