(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Light EA758SB-20Y

LED Light EA758SB-20Y

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Catalog

Japanese Only

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of EA758SB-20Y

Part Number
EA758SB-20Y
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,821.71

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・Light source-LED bulb
・Brightness-100 lumen
・Battery life-approx.6 hours
・Size-φ43x178mm
・Weight-216g (including batteries)
・Resin body
・polycarbonate lens
・Non conduction, Anti corrosion
・Water proof-IP67(Water depth:1m, waterproof description)
・With strap.
・Product with explosion-proof structure conforming to the UL standard (The approval under the domestic explosion-proof standard in Japan is not acquired.)
・Color-Yellow
・Battery-AA size battery x 4 pcs(included)

Specifications of EA758SB-20Y

Part Number
EA758SB-20Y
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,821.71

1 Piece(s) 6 Day(s) or more

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list