(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
EA758FL-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 5,765.67 |
1 Piece(s) | 6 Day(s) or more |
[Features]
·Can be used for confirmation of various anti-counterfeit printing, and has excellent effect on fluorescent/phosphorescent materials
[Product Specifications]
·Light source: bullet type ø5 mm LED
·Illumination pattern: lighting
·Brightness: 5 lumens
·Ultraviolet wavelength: 396 nm
·Battery lifespan: Approx. 6 hours
·Scattered light
·Size: ⌀30 × 96 mm
·Weight: 110 g (including batteries)
·Hand-held type UV LED black light
· Color: Silver
·Battery used: AAA battery × 3 pcs. (included)
・ Strap included
·JAN: 4548745369120
Part Number |
---|
EA758FL-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 5,765.67 |
1 Piece(s) | 6 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy