(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
EA758CV-48 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 5,429.05 |
1 Piece(s) | 5 Day(s) or more |
【Product Specifications】
・Light Source …White LED Ball 1 pc 、Red Color LED Ball 2 Pcs
・Size …Dia 60×138mm
・Weight …249g(Including Batteries)
・Goes Up Even If Fall In Water.(The water depth 1m Waterproof )
・A Wide Area Can Be Lit By Removing The Cover And Hanging The Lamp With The D-ring At The Bottom.
・Battery …AA battery ×3 Pcs (Included)
・Brightness (LED Ball :White )…200Lumens (Strong )、100Lumens (Medium )、50Lumens (Weak )
・Brightness (LED Ball :Red )…0.7Lumens (Strong ・Flashing )
・Battery Life (LED Ball :White )…7Hours (Strong )、15Hours 30Minutes(Medium )、37Hours (Weak )
・Water proof…IPX7
・Battery Life (LED Ball :Red )…192Hours (Strong )、288Hours (Flashing )
Part Number |
---|
EA758CV-48 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 5,429.05 |
1 Piece(s) | 5 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy