(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

LED Light (Neckhung Type) EA758CA-31

LED Light (Neckhung Type) EA758CA-31

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA758CA-31

Part Number
EA758CA-31
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,269.64

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・Body Size …30(W)×26(D)×50(H)mm(Neck Holder :About Dia 215mm)
・Weight …40g(Including Batteries)
・Drip-Proof
・Battery …CR2032×2 Pcs (included)
・Brightness …20Lux (Strong )、4Lux (Weak )
・Battery Life …15Hour (Strong )、70Hour (Weak )
・Diffused Light

Specifications of EA758CA-31

Part Number
EA758CA-31
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,269.64

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1