Loupe with Light (LED) EA756C-10A

Loupe with Light (LED) EA756C-10A

【Product Specifications】
・Light source-LED bulb
・Power supply-AA size battery x 2 pcs (included)
・Non-sphere plastic lens
・Magnification-7 x
・Lens dia.-35mm
・Overall length-150mm

Part Number

Configured Part Number is shown.

EA756C-10A

Part Number
EA756C-10A
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA756C-10A in the Loupe with Light (LED) EA756C-10A series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)