Loupe with Light EA756C

Loupe with Light EA756C

【Product Specifications】
・Magnification-5 x
・Overall length-180mm
・With case
・Lens dia.-60mm
・Power supply-C size battery x 2 pcs (separately sold)
・Glass lens
・Specs.…Body

Part Number

Configured Part Number is shown.

EA756C

Part Number
EA756C
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)