(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi Environmental Measurement Device EA743FB-1

Multi Environmental Measurement Device EA743FB-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,357₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement items(10)-Wind speed、wind volume、temperature、humidity、dew point、wet-bulb temperature、sensory temperature、heat irradiation temperature、external temperature(Pt1000Ω、separately sold)、illuminance
・Function-Backlight、display ofwind speed unit(m/s、km/h、mile/h、knot、ft/m)、display of illuminance unit(lx、Ft-cd)
・Power supply-CR2032 battery x 1 pc (included)
・Dim.-45(W)×20(D)×120(H)mm
・Weight-160g(including batteries)
・Accessories-Soft case
・For details on therage, resolution, and accuracy of other measurement items, please visit our web page.

Part Number
EA743FB-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 22,356.73

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon