Loading...

Anemometer With Memory Recall Function and Hold Function

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Wind speed-0.2 to 20m/s, 0.7 to 72km/h, 40 to 3940ft/min, 0.5 to 44.7mile/h, 0.4 to 38.8knots, Accuracy: ±(5%+0.2digit)
    ・Temperature-0 to +50℃ (32 to 122゚F),Accuracy: ±0.8℃ (±1.5゚F)
    ・With memory, recall function, holding function
    ・Power supply-AAA battery x 6 pcs
    ・Probe length-280 to 940mm
    ・Dim.-78 x 38 x 185(H)mm
    ・Weight-335g
    ・With hard case
    ・Handy type and can display wind speed, temperature concurrently, and various kinds of units and the probe is stretchable.