Static Pressure, Differential Pressure Sensor EA743CS-3

Static Pressure, Differential Pressure Sensor EA743CS-3

【Product Specifications】
・Code Length(m)-1.5
・Usage-Static pressure, differential pressure
・Measurement range-0 to ±1.999kPa
・Measurement range-0 to ±1.999kPa

Part Number

Configured Part Number is shown.

EA743CS-3

Part Number
EA743CS-3
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA743CS-3 in the Static Pressure, Differential Pressure Sensor EA743CS-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)