• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Multi Probe EA743AM-3

Multi Probe EA743AM-3

【Product Specifications】
・Measurement range-Wind speed: 0 to +20m/s, Temperature: -20 to +70℃ (NTC)Humidity: 0 to +100%RH
・With telescopic rod (max. 745mm)
・Single unit for measurement of wind speed, speed, temperature and humidity
・Sensor for EA743AL, AM-100, AL-100, AK, AK-100

Part Number

Configured Part Number is shown.

EA743AM-3

Part Number
EA743AM-3
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA743AM-3 in the Multi Probe EA743AM-3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)