• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Multi Environment Measurement Device EA743AL

Multi Environment Measurement Device EA743AL

【Product Specifications】
・Measurement range-Temperature: -200 to +1370℃,Humidity: 0 to 100%RH, Wind speed: 0 to 40m/s,CO2 concentration: 0 to +10,000ppm, Absolute pressure: 0 to 2,000hPa
・Accuracy-±1 digit(Different per prove)
・Power supply-AA battery x 3 pcsDim.-225 x 74 x 46mm
・Weight-450g
・With software

Part Number

Configured Part Number is shown.

EA743AL

Part Number
EA743AL
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA743AL in the Multi Environment Measurement Device EA743AL series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)