• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Multi Environmental Measuring Device Set EA743AK-100

Multi Environmental Measuring Device Set EA743AK-100

【Product Specifications】
・Measurement range-Wind speed: 0 to +20m/s, Temperature: -20 to +70℃, Humidity: 0 to +100%RH
・Accuracy ±1 digit-Wind speed: ±(0.03m/s+4% of reading value), Temperature: ±0.3℃, Humidity: ±2%RH (2 to 98%)
・Resolution-Wind speed: 0.01m/sTemperature: 0.1℃, Humidity: 0.1%RH
・With simultaneous measurement of wind speed/temperature/humidity, and periodical printing function
・Battery-AA battery x 3 pcs
・Dim.-225 x 74 x 46mm
・With telescopic handle (max. 745mm)
・Weight-450g

Part Number

Configured Part Number is shown.

EA743AK-100

Part Number
EA743AK-100
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA743AK-100 in the Multi Environmental Measuring Device Set EA743AK-100 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)