(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi-Environment Measuring Instrument With Scheduled Printing Function

Multi-Environment Measuring Instrument With Scheduled Printing Function
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      68,102₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-Temperature: -200 to +1370℃, Humidity: 0 to 100%RH, Wind speed: 0 to +60m/s, CO2 Concentration: 0 to +10,000ppm, Absolute pressure: 0 to 2,000hPa
・Accuracy ±1 digit-Different per prove
・With periodical printing function
・Power supply-AA battery x 3 pcs
・With strap
・Dim.-225 x 74 x 46mm
・Weight-450g

Part Number
EA743AK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 68,101.71

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon