(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Earth Man Psychrometer EA742XB

Earth Man Psychrometer EA742XB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      68,802₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-0 to 50℃ (with auxiliary scale)Double-tube thermometer (Blue indication)
・Thermometer accuracy-±0.2℃
・Air speed-3 to 5m/s
・Power supply-D battery x 2 pcs
・Dim.-80(W) x 110(D) x 450(H)mm
・Weight-About 0.74kg (excludingbutteries)

Part Number
EA742XB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 68,801.96

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon