Loading...

Data Logger Illuminance / Thermometer

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Measurement item-Illuminance, temperature
    ・Temperature--50.0 to 130.0℃(temperature sensor separately sold)
    ・Function-K-, J-type thermocouple temperature measurement, data holding, max/min value display, back light, auto power-off, SD card data record, data logger
    ・Power supply-AA battery x 6 pcs
    ・Dim.-Body: 68(W) x 45(D) x 177(H)mm, Sensor: 88.5 x 58mm
    ・Cord length-45cm
    ・Weight-430g (including batteries)
    ・Accessories-Illuminance sensor, soft case
    ・For measuring theilluminance in factories and rooms
    ・With RS232 output terminal
    ・The SD card is sold separately.