(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Temperature / Hygrometer DRY / COMFORT / WET Illustration Display

Digital Temperature / Hygrometer DRY / COMFORT / WET Illustration Display
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,464₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-Indoor temperature: 0 to 50℃, Outdoor temperature: -10 to 60℃, Humidity: 20 to 80%RH
・Resolution-Temperature: 0.1℃, Humidity: 1%RH
・Accuracy-Indoor/outdoor temperature: ±1℃ (0 to 40℃), ±2℃ (at other range), Humidity: ±5%RH (40 to 80%RH), ±7%RH (at other range)
・Function-Indoor max/min temperature display, indoor max/min humidity display, illustration display of DRY, COMFORT and WET.
・Power supply-AAA battery x 2 pcs
・Dim.-75(W) x 18(D) x 97(H)mm
・External sensor cord length-Approx. 2.8m
・Weight-120g
・Wall hanging, Mountable on a stand

 
Part Number
EA742GA-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,463.65

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1