Loading...

With Clock] Thermohygrometer EA742EG-7

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Measurement range-Indoor temperature: -10 to 50℃Outdoor temperature: -50 to 70℃Humidity: 20 to 100%RH
    ・Resolution-0.1℃/1%RH
    ・Display item-Temperature (indoor, outdoor),Humidity, time
    ・Dim.-25 x 100 x 120(H)mm
    ・Weight-About 180g
    ・Power supply-AAA battery x 2 pcs
    ・External sensor-Cable: 3m, Temperature measuring part: dia. 5 x 20mm
    ・Wall hanging, Mountable on a stand