(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Thermo-Hygrometer, Dual Channel

Digital Thermo-Hygrometer, Dual Channel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,467₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Display item-Temperature(indoor, outdoor), humidity
・Measurement range-temperature(inside ・outside ):0 to 50℃,humidity(inside ・outside):15 to 95%RH
・Resolution- 0.1 Celsius degrees, 0.1%RH
・Power supply-AAA batteryx1 pc(included)
・Size-Body:101(W)x24(D)x108(H)mm, Outside sensor cable:3m
・Weight-170g
・Temperature and humidity at 2 positions are displayed simultaneously by means of the inside/outside sensors (dual channels).
・With automatic memory function
・For both hanging and standing

Part Number
EA742EG-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,466.71

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA742EG-13 in the Digital Thermo-Hygrometer, Dual Channel series.

X
whatsapp-qr whatsapp-icon