(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Thermometer / Hygrometer, Temperature: -10 to 50°C, Humidity: 5 to 95%RH

Digital Thermometer / Hygrometer, Temperature: -10 to 50°C, Humidity: 5 to 95%RH
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,370₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Power supply-AAA battery x 2 pcs
・Dim.-119 x 46 x 25mm
・Weight-47g
・Temperature- -10 to 50℃ (±0.5℃)
・Humidity-5 to 95%RH (±2.5%)
・Resolution-0.1℃/0.1%RH

Part Number
EA742EA-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 17,369.85

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon