(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Temperature, Hygrometer, Hand-Held Type

Digital Temperature, Hygrometer, Hand-Held Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31,361₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Handy type and can display temperature and humidity at the same time.
・Measurement range-Temperature: -20 to +85℃ (4 to 185゚F)Humidity: 5 to +95%RH
・Resolution-0.1℃/0.1%RH
・Measurement accuracy-Temperature: ±0.5℃ (±0.8゚F), Humidity: ±3%RH
・Max./min. reading memory display, ℃/F switchable display, holding function
・Power supply-9V battery x 1 pc
・Cable length-920mm
・Weight-200g
・Dim.-73(W) x 33(D) x 168(H)mm

Part Number
EA742E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 31,360.96

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon