Thermo-Hygrometer EA742CA-3A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Measurement range-Temperature: 0 to 50℃, Humidity: 20 to 95%RH
・Resolution-Temperature: 1℃, Humidity: 1%RH
・Accuracy-Temperature ±1℃ (0 to 40℃), ±2℃ (at other range), Humidity: ±5%RH (40 to 70%RH, at 15 to 35℃), ±7%RH (atother range)
・Bar graph display-Temperature: 0 to 50℃, Humidity: 0 to 100%RH
・Function-Max/min temperature and humidity display
・Power supply-AAA battery x 1 pc
・Dim.-150(W) x 17(D) x 85(H)mm
・Weight-135g (including batteries)
・Thermohygrometer for both on desk and wall